How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| P: | 3.69 in | AG: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | D: | 4.5 |
| LL: | 4.25 in | G: | 3.26 |
| BF: | 0.53 | I: | 6.1 in |
| AB: | 6.38 | LQ1: | 7.21 in |
| AE2: | 0.63 | BD: | 9 |
| T: | 1.688 | AA: | 14 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output RPM: | 339 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 15.5 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

