How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BF: | 0.53 |
| H: | 0.53 in | I: | 6.1 in |
| BD: | 9 | T: | 1.688 |
| D: | 4.5 | AG: | 8.5 |
| V: | 2.75 in | AE2: | 0.63 |
| LL: | 4.25 in | P: | 3.69 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| G: | 3.26 | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.39 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

