How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BD: | 9 |
| AB: | 6.38 | G: | 3.26 |
| LQ1: | 7.21 in | P: | 3.69 in |
| H: | 0.53 in | AA: | 14 |
| AK: | 8.5 | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | T: | 1.688 |
| D: | 4.5 | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-1 |
| Bore Code: | 27 | Model Code: | 42YF |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

