How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 1.688 |
| LQ1: | 7.21 in | V: | 2.75 in |
| D: | 4.5 | AK: | 8.5 |
| LL: | 4.25 in | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.63 |
| AG: | 8.5 | AB: | 6.38 |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 14 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| P: | 3.69 in | I: | 6.1 in |
Technical Specifications
| Model Code: | 42YF | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 60:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 2.7 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Ratio Range: | 60:1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

