How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| I: | 6.1 in | AE2: | 0.63 |
| AF: | 0.38 | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 8.5 | T: | 1.688 |
| LQ1: | 7.21 in | D: | 4.5 |
| H: | 0.53 in | AB: | 6.38 |
| BE1: | 0.5 in | LL: | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 14.1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 27 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

