How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | V: | 2.75 in |
| LL: | 4.25 in | AB: | 6.38 |
| AK: | 8.5 | I: | 6.1 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | T: | 1.688 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | G: | 3.26 |
| AA: | 14 | AE2: | 0.63 |
| BD: | 9 | AG: | 8.5 |
| D: | 4.5 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | YF-1 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

