How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LL: | 4.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 8.5 | AF: | 0.38 |
| AK: | 8.5 | AE2: | 0.63 |
| LQ1: | 7.21 in | AA: | 14 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| T: | 1.688 | AB: | 6.38 |
| V: | 2.75 in | BE1: | 0.5 in |
| H: | 0.53 in | I: | 6.1 in |
| G: | 3.26 | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Output RPM: | 233 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 14.1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

