How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.5 |
| T: | 1.688 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AB: | 6.38 |
| AJ: | 7.25 | I: | 6.1 in |
| BF: | 0.53 | AE2: | 0.63 |
| AA: | 14 | G: | 3.26 |
| LL: | 4.25 in | BE1: | 0.5 in |
| P: | 3.69 in | LQ1: | 7.21 in |
| AK: | 8.5 | AG: | 8.5 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 14.1 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

