How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.38 |
| AE2: | 0.63 | LQ1: | 7.77 in |
| T: | 1.688 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | D: | 4.5 |
| AG: | 8.5 | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| I: | 6.1 in | V: | 2.75 in |
| AJ: | 7.25 | AA: | 14 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 12.9 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Bore Code: | 27 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

