How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 4.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| BD: | 9 | I: | 6.1 in |
| D: | 4.5 | BF: | 0.53 |
| V: | 2.75 in | AE2: | 0.63 |
| G: | 3.26 | AJ: | 7.25 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | LQ1: | 7.77 in |
| AB: | 6.38 | AG: | 8.5 |
| T: | 1.688 | P: | 3.69 in |
Technical Specifications
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Output RPM: | 175 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 10:1 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 12.9 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

