How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | AE2: | 0.63 |
| AG: | 8.5 | P: | 3.69 in |
| AB: | 6.38 | G: | 3.26 |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 6.1 in | AK: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
| LQ1: | 7.77 in | V: | 2.75 in |
| BF: | 0.53 | T: | 1.688 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 1.2 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 17.5 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Bore Code: | 27 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

