How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AB: | 6.38 |
| BF: | 0.53 | T: | 1.688 |
| AK: | 8.5 | AE2: | 0.63 |
| P: | 3.69 in | V: | 2.75 in |
| AG: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | BD: | 9 |
| AA: | 14 | G: | 3.26 |
| AF: | 0.38 | H: | 0.53 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

