How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE1: | 0.5 in |
| G: | 3.26 | AJ: | 7.25 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AG: | 8.5 |
| AE2: | 0.63 | T: | 1.688 |
| AA: | 14 | LL: | 4.25 in |
| AK: | 8.5 | D: | 4.5 |
| P: | 3.69 in | BD: | 9 |
| LQ1: | 7.77 in | AB: | 6.38 |
| V: | 2.75 in | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Assembly: | YF-1 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

