How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| BE1: | 0.5 in | AG: | 8.5 |
| G: | 3.26 | V: | 2.75 in |
| BD: | 9 | AF: | 0.38 |
| D: | 4.5 | AA: | 14 |
| LQ1: | 7.77 in | LL: | 4.25 in |
| AK: | 8.5 | P: | 3.69 in |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1.688 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Series Code: | OE |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 7.59 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Bore Code: | 27 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

