How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| T: | 1.688 | I: | 6.1 in |
| H: | 0.53 in | LQ1: | 7.77 in |
| AA: | 14 | G: | 3.26 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 4.5 | AB: | 6.38 |
| BF: | 0.53 | AE2: | 0.63 |
| P: | 3.69 in | AG: | 8.5 |
| V: | 2.75 in | LL: | 4.25 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output RPM: | 70 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

