How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AB: | 6.38 |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| P: | 3.69 in | AK: | 8.5 |
| G: | 3.26 | AF: | 0.38 |
| AE2: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | T: | 1.688 |
| LL: | 4.25 in | BF: | 0.53 |
| H: | 0.53 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BD: | 9 | AA: | 14 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 30:1 |
| Model Code: | 42YF | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 5.23 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

