How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 7.77 in |
| I: | 6.1 in | H: | 0.53 in |
| T: | 1.688 | BE1: | 0.5 in |
| AF: | 0.38 | AA: | 14 |
| AK: | 8.5 | D: | 4.5 |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 3.26 | AG: | 8.5 |
| AE2: | 0.63 | V: | 2.75 in |
| P: | 3.69 in | LL: | 4.25 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 5.23 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

