How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | T: | 1.688 |
| G: | 3.26 | AB: | 6.38 |
| BD: | 9 | AE2: | 0.63 |
| H: | 0.53 in | I: | 6.1 in |
| V: | 2.75 in | LL: | 4.25 in |
| AK: | 8.5 | P: | 3.69 in |
| AJ: | 7.25 | AF: | 0.38 |
| AA: | 14 | LQ1: | 7.77 in |
| BE1: | 0.5 in | D: | 4.5 |
Technical Specifications
| Motor Frame Size: | 250TC | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.23 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Assembly: | YF-1 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

