How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AA: | 14 | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| AG: | 8.5 | LQ1: | 7.77 in |
| BF: | 0.53 | AB: | 6.38 |
| P: | 3.69 in | AE2: | 0.63 |
| AF: | 0.38 | D: | 4.5 |
| V: | 2.75 in | LL: | 4.25 in |
| T: | 1.688 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 1.688 in | Output RPM: | 58.3 |
| Center Distance (in): | 4.25 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 5.23 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Ratio: | 30:1 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

