How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| BE1: | 0.5 in | BD: | 9 |
| AA: | 14 | V: | 2.75 in |
| LL: | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | T: | 1.688 |
| BF: | 0.53 | LQ1: | 7.77 in |
| P: | 3.69 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AF: | 0.38 | AK: | 8.5 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 27 | Input Bore (C Face): | 1.625 |
| Ratio: | 40:1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 40:1 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

