How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| D: | 4.5 | P: | 3.69 in |
| AG: | 8.5 | AF: | 0.38 |
| BE1: | 0.5 in | AB: | 6.38 |
| AA: | 14 | G: | 3.26 |
| BF: | 0.53 | I: | 6.1 in |
| V: | 2.75 in | LQ1: | 7.77 in |
| AK: | 8.5 | AE2: | 0.63 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 15.5 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

