How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | H: | 0.53 in |
| V: | 2.75 in | BF: | 0.53 |
| AE2: | 0.63 | AG: | 8.5 |
| T: | 1.688 | LL: | 4.25 in |
| AB: | 6.38 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| D: | 4.5 | G: | 3.26 |
| P: | 3.69 in | BE1: | 0.5 in |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 1.625 |
| Bore Code: | 27 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output RPM: | 339 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

