How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| P: | 3.69 in | AB: | 6.38 |
| BD: | 9 | BE1: | 0.5 in |
| I: | 6.1 in | AF: | 0.38 |
| AK: | 8.5 | T: | 1.688 |
| G: | 3.26 | AA: | 14 |
| LQ1: | 7.77 in | D: | 4.5 |
| AG: | 8.5 | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

