How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | LQ1: | 7.77 in |
| AB: | 6.38 | D: | 4.5 |
| G: | 3.26 | V: | 2.75 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.38 |
| BD: | 9 | LL: | 4.25 in |
| T: | 1.688 | BF: | 0.53 |
| AK: | 8.5 | AG: | 8.5 |
| AA: | 14 | P: | 3.69 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Bore Code: | 27 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Model Code: | 42YF | Series Code: | OE |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

