How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| BF: | 0.53 | T: | 1.688 |
| P: | 3.69 in | AK: | 8.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AB: | 6.38 |
| H: | 0.53 in | AG: | 8.5 |
| G: | 3.26 | AE2: | 0.63 |
| V: | 2.75 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 4.5 |
| LQ1: | 7.77 in | AA: | 14 |
Technical Specifications
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 3.39 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series Code: | OE | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

