How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | D: | 4.5 |
| BD: | 9 | LL: | 4.25 in |
| AE2: | 0.63 | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AF: | 0.38 |
| AB: | 6.38 | AA: | 14 |
| P: | 3.69 in | V: | 2.75 in |
| H: | 0.53 in | T: | 1.688 |
| BF: | 0.53 | AG: | 8.5 |
| G: | 3.26 | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

