How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 8.5 |
| I: | 6.1 in | AG: | 8.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.38 | H: | 0.53 in |
| AB: | 6.38 | AA: | 14 |
| V: | 2.75 in | D: | 4.5 |
| AJ: | 7.25 | LQ1: | 7.77 in |
| G: | 3.26 | T: | 1.688 |
| AE2: | 0.63 | BD: | 9 |
Technical Specifications
| Output RPM: | 233 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 27 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

