How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 4.25 in |
| AF: | 0.38 | P: | 3.69 in |
| I: | 6.1 in | LQ1: | 7.77 in |
| T: | 1.688 | Center Distance (in): | 4.25 in |
| BD: | 9 | G: | 3.26 |
| H: | 0.53 in | V: | 2.75 in |
| AJ: | 7.25 | AE2: | 0.63 |
| BF: | 0.53 | AB: | 6.38 |
| AG: | 8.5 | AA: | 14 |
| BE1: | 0.5 in | D: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

