How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | H: | 0.53 in |
| AA: | 14 | AB: | 6.38 |
| T: | 1.688 | V: | 2.75 in |
| BF: | 0.53 | I: | 6.1 in |
| AK: | 8.5 | BD: | 9 |
| AJ: | 7.25 | AF: | 0.38 |
| LL: | 4.25 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AG: | 8.5 | P: | 3.69 in |
| LQ1: | 7.77 in | D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Assembly: | YF-1 | Bore Code: | 27 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

