How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BD: | 9 |
| AE2: | 0.63 | AB: | 6.38 |
| D: | 4.5 | BF: | 0.53 |
| AF: | 0.38 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| H: | 0.53 in | LQ1: | 7.77 in |
| V: | 2.75 in | AK: | 8.5 |
| I: | 6.1 in | T: | 1.688 |
| P: | 3.69 in | AG: | 8.5 |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 1.79 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | YF-1 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Model Code: | 42YF | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

