How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.688 |
| P: | 3.69 in | AB: | 6.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 2.75 in | D: | 4.5 |
| G: | 3.26 | BF: | 0.53 |
| AG: | 8.5 | LL: | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 6.1 in | LQ1: | 7.77 in |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Gear Type: | Worm | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

