How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 3.26 |
| LQ: | 6.45 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1.688 |
| I: | 6.1 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| BF: | 0.41 | AK: | 4.5 |
| D: | 4.5 | AF: | 0.38 |
| AB: | 6.38 | LL: | 4.25 in |
| H: | 0.53 in | AE2: | 0.63 |
| BD: | 5.88 | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Ratio: | 100:1 | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

