How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| V: | 2.75 in | AE2: | 0.63 |
| T: | 1.688 | AK: | 4.5 |
| AB: | 6.38 | AA: | 14 |
| LQ: | 6.45 in | LL: | 4.25 in |
| I: | 6.1 in | P: | 3.69 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 5.88 | AF: | 0.38 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Bore Code: | 27 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

