How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| V: | 2.75 in | BF: | 0.41 |
| BE: | 0.38 in | D: | 4.5 |
| AG: | 8.5 | LL: | 4.25 in |
| AB: | 6.38 | T: | 1.688 |
| AJ: | 5.88 | LQ: | 6.45 in |
| AK: | 4.5 | AE2: | 0.63 |
| P: | 3.69 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| G: | 3.26 | AA: | 14 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Gear Type: | Worm |
| Ratio: | 15:1 | Bore Code: | 27 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.3 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

