How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | P: | 3.69 in |
| LQ: | 6.45 in | AG: | 8.5 |
| BE: | 0.38 in | I: | 6.1 in |
| AB: | 6.38 | AF: | 0.38 |
| T: | 1.688 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AE2: | 0.63 |
| AA: | 14 | V: | 2.75 in |
| BF: | 0.41 | G: | 3.26 |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Model Code: | 42YF | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.59 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

