How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| BE: | 0.38 in | LL: | 4.25 in |
| AK: | 4.5 | T: | 1.688 |
| V: | 2.75 in | AF: | 0.38 |
| AJ: | 5.88 | LQ: | 6.45 in |
| AG: | 8.5 | BD: | 5.88 |
| D: | 4.5 | H: | 0.53 in |
| G: | 3.26 | P: | 3.69 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | I: | 6.1 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.24 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

