How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AJ: | 5.88 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| V: | 2.75 in | AK: | 4.5 |
| AB: | 6.38 | AA: | 14 |
| LQ: | 6.45 in | AG: | 8.5 |
| BD: | 5.88 | P: | 3.69 in |
| AE2: | 0.63 | BF: | 0.41 |
| LL: | 4.25 in | BE: | 0.38 in |
| T: | 1.688 | G: | 3.26 |
Technical Specifications
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Model Code: | 42YF |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Assembly: | YF-1 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

