How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| LQ: | 6.45 in | G: | 3.26 |
| T: | 1.688 | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| AA: | 14 | D: | 4.5 |
| P: | 3.69 in | LL: | 4.25 in |
| AE2: | 0.63 | AG: | 8.5 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 5.23 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

