How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AA: | 14 |
| H: | 0.53 in | BD: | 5.88 |
| AK: | 4.5 | G: | 3.26 |
| V: | 2.75 in | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.38 |
| LL: | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | I: | 6.1 in |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | P: | 3.69 in |
| AG: | 8.5 | BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Model Code: | 42YF | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Assembly: | YF-1 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 58.3 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

