How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.5 |
| AK: | 4.5 | AB: | 6.38 |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.41 | AJ: | 5.88 |
| LQ: | 6.45 in | BD: | 5.88 |
| AE2: | 0.63 | T: | 1.688 |
| I: | 6.1 in | G: | 3.26 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | LL: | 4.25 in |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 15.5 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

