How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BD: | 5.88 |
| AK: | 4.5 | V: | 2.75 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | LQ: | 6.45 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | D: | 4.5 |
| LL: | 4.25 in | AA: | 14 |
| BE: | 0.38 in | I: | 6.1 in |
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | T: | 1.688 |
Technical Specifications
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output RPM: | 339 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 15.5 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

