How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | D: | 4.5 |
| AJ: | 5.88 | LQ: | 6.45 in |
| BD: | 5.88 | P: | 3.69 in |
| AB: | 6.38 | BE: | 0.38 in |
| AG: | 8.5 | V: | 2.75 in |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 1.688 | I: | 6.1 in |
| LL: | 4.25 in | AK: | 4.5 |
| AA: | 14 | AE2: | 0.63 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 2.7 | Output Diameter (in): | 1.688 in |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

