How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | G: | 3.26 |
| I: | 6.1 in | AA: | 14 |
| T: | 1.688 | AF: | 0.38 |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 8.5 | BE: | 0.38 in |
| LQ: | 6.45 in | AE2: | 0.63 |
| P: | 3.69 in | V: | 2.75 in |
| BD: | 5.88 | AJ: | 5.88 |
| AB: | 6.38 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Model Code: | 42YF | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 27 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

