How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AA: | 14 |
| T: | 1.688 | P: | 3.69 in |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 2.75 in | H: | 0.53 in |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AF: | 0.38 | AG: | 8.5 |
| G: | 3.26 | AE2: | 0.63 |
| BD: | 5.88 | D: | 4.5 |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Model Code: | 42YF | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output RPM: | 233 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Series Code: | OE |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

