How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | I: | 6.1 in |
| LQ: | 6.45 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| P: | 3.69 in | V: | 2.75 in |
| AB: | 6.38 | BF: | 0.41 |
| LL: | 4.25 in | T: | 1.75 |
| AA: | 14 | G: | 3.26 |
| AJ: | 5.88 | AG: | 8.5 |
| D: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

