How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| LL: | 4.25 in | BE: | 0.38 in |
| BF: | 0.41 | AA: | 14 |
| T: | 1.75 | LQ: | 6.45 in |
| AK: | 4.5 | BD: | 5.88 |
| V: | 2.75 in | AE2: | 0.63 |
| I: | 6.1 in | P: | 3.69 in |
| AB: | 6.38 | D: | 4.5 |
| AF: | 0.38 | AG: | 8.5 |
Technical Specifications
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output RPM: | 17.5 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Assembly: | YF-1 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

