How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 14 |
| LL: | 4.25 in | I: | 6.1 in |
| G: | 3.26 | AB: | 6.38 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| D: | 4.5 | V: | 2.75 in |
| BE: | 0.38 in | T: | 1.75 |
| AF: | 0.38 | AE2: | 0.63 |
| BD: | 5.88 | H: | 0.53 in |
| P: | 3.69 in | LQ: | 6.45 in |
| AG: | 8.5 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 6.24 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Ratio: | 25:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

