How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | BD: | 5.88 |
| AK: | 4.5 | P: | 3.69 in |
| G: | 3.26 | H: | 0.53 in |
| LL: | 4.25 in | LQ: | 6.45 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AB: | 6.38 |
| AE2: | 0.63 | BE: | 0.38 in |
| V: | 2.75 in | T: | 1.75 |
| AG: | 8.5 | AA: | 14 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 5.23 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 30:1 | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

