How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 3.26 | T: | 1.75 |
| LL: | 4.25 in | BD: | 5.88 |
| AF: | 0.38 | AG: | 8.5 |
| P: | 3.69 in | D: | 4.5 |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Ratio: | 30:1 | Output Diameter (in): | 1.75 in |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.23 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

