How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.38 |
| BD: | 5.88 | AE2: | 0.63 |
| AA: | 14 | G: | 3.26 |
| LQ: | 6.45 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | AJ: | 5.88 |
| T: | 1.75 | AG: | 8.5 |
| AB: | 6.38 | D: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 4.2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

